您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/06/03/07/2003862200.prj},{NB=2003862200},{MANUID=2003862200},{AAB762=22},{AAF726=0.500},{AAT080=8},{BAH005=50},{AAF040=0},{AAD931=85444290},{AAO676=2003862200},{AAO663=4050118577068},{PREVIEW=../../../../_pool_/3f/17/20039201009999.png},{MANUTYPEDESC=HDC XX6A02 FOXXXXX-2200},{DESCSHORT=Data insert with cable (industrial connectors) Cable length: 22 m, Cat. 6A, 10 Gbps, 10 Gbit/s},{DESCLONG=Data line for transferring data in a data module.},{GTIN=4050118577068},{MANUNAME=Weidmueller Group},{AAB225=straight},{AAB226=Open cable end},{AAB419=Open cable end},{AAC076=X-coded},{AAC108=IP00},{AAC202=Gold},{AAD244=6A},{AAD251=PUR (polyurethane)},{BAB378=green},{BAD656=Yes},{URL=URL},{KEYWORD=Signal cable}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2003862200
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2003862200
MANUTYPEDESC
Manufacturer Type Description
HDC XX6A02 FOXXXXX-2200
DESCSHORT
Description short
数据插芯,带电缆(工业联接器), 电缆长度: 22 m, Cat. 6A, 10 Gbps, 10 Gbit/s
DESCLONG
Description long
数据线用于在数据模块中传输数据。
GTIN
GTIN-Code
4050118577068
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
Open cable end
AAB419
Design of the electrical connection (head 2)
Open cable end
AAB762
Length of the preassembled line
22
m
AAC076
Coding (head 1)
X-coded
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAD244
Category
6A
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
0.500
A
AAT080
Pole number
8
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAH005
rated voltage
50
V
AAF040
Mass
0
kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation
CAD
PDF