??
CAD model selection
Weidmueller 2001810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2001810000
MANUTYPEDESC
Manufacturer Type Description
PRO DCDC 240W 24V 10A
DESCSHORT
Short Description
DC/DC converter
DESCLONG
Long Description
The DC/DC converter protects the system against failures to ensure maximum availability. It helps to mitigate voltage fluctuations and regenerates the output voltage to provide a stable voltage at the end of long cables.
GTIN
4050118383843
MANUNAME
Manufacturer Name
Weidmueller Group
AAB773
max. 1. output voltage
29.500 V
AAB834
max. rated supply voltage with DC
32 V
AAB968
min. rated supply voltage with DC
18 V
AAC127
stabilized
Yes
AAJ701
power consumption
260.900 V·A
AAS340
nominal value 1. output voltage
24 V
AAS343
nominal value output current 1
10 A
BAC078
Supply voltage type
DC
BAC180
Installation height
230 mm
BAC545
Power output
240 W
BAD291
Direct assembly/mounting possible
Yes
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD485
Output voltage for SPC is regulated
Yes
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
BAG975
degree of protection
IP20
AAF040
Mass
1.088 kg
BAB577
depth
130.5 mm
BAA020
height
131.2 mm
BAF016
width
43 mm
AAD931
customs tariff number (TARIC)
85044095
URL
URL
Preview - Generation