??
Selezione modello CAD
Weidmueller 1995810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1995810000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-BE-L-4/4
DESCSHORT
Description short
Inserto di contatto (Connettori circolari) Inserto, Femmina, Collegamento a crimpare, M23, Numero di poli: 8, Codifica: nessuno
DESCLONG
Description long
Inserto a contatto per connettore ad innesto circolare da installare in una custodia.
GTIN
GTIN-Code
4032248925674
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
female
AAC049
PE connection present
No
AAC076
Coding (head 1)
without
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
8
AAW083
Construction form of the plug connector
M23
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation