??
CAD model selection
Weidmueller 1990970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1990970000
MANUTYPEDESC
Manufacturer Type Description
TOS 24-230VUC 24VDC5A
DESCSHORT
Short Description
Solid-state relay, 24...230 V UC ±10 %, Rectifier 3...33 V DC, 5 A, Screw connection
DESCLONG
Long Description
Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.
GTIN
4050118379297
MANUNAME
Manufacturer Name
Weidmueller Group
AAB460
Rated operating current Ie
5 A
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF703
max. input voltage
253 V
AAF704
min. primary voltage range
21.600 V
AAP798
Application standards
CE; CULUS; DETNORVER; EAC; POLSKIREJ; RS
BAA303
Power loss, static, current-independent [Pls]
2.600 W
BAD391
LED display present
Yes
AAF040
Mass
0.060 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation