??
CAD model selection
Weidmueller 1989200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1989200000
MANUTYPEDESC
Manufacturer Type Description
BHF 5.00/03/180LH BK/BL
DESCSHORT
Short Description
PCB connector (wire connection) 320 V, 10 A, Pitch in mm: 5.00, Number of poles: 3, PUSH IN with actuator, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118373622
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Push-in connection
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.200 mm²
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
9 A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5 mm
AAZ328
Grid dimensions 2
5 mm
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
2.300 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm²
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
120 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA097
color of housing
black
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
plugged-in
BAG640
Assembly type
plug-in
AAF040
Mass
0.007 kg
BAB577
depth
32.428 mm
BAA020
height
16.405 mm
BAF016
width
17.5 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation