??
CAD model selection
Weidmueller 1985400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1985400000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M8B-4-2.5U-FP-M8
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Socket connector, M8 thread, Number of poles: 4, 2.5 m, Cable glands: M 8
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118369854
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB380
Type of plug-in contact, inside
Female (socket)
AAB396
Design of housing surface
nickel-plated
AAB733
Cable length
2.500 m
AAC044
With thread
Yes
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAS496
Screw-in thread
M8
BAB392
certificate/approval
CULUS
BAC461
material of housing
brass nickel-plated
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation