??
Выбор CAD модели
Weidmueller 1984600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1984600000
MANUTYPEDESC
Manufacturer Type Description
TRS 230VACRC 1CO C1D2
DESCSHORT
Description short
Релейный модуль, cULus C1D2, 230 V AC ±10 %, Зеленый светодиод, Выпрям. тока, Компонент RC, 1 Переключающий контакт (AgNi) , 250 V AC, 6 A, Винтовое соединение, Кнопка проверки доступна: Нет
DESCLONG
Description long
Комплект из вставного реле и штепсельного гнезда. Цепь управления и цепь нагрузки гальванически развязаны.
GTIN
GTIN-Code
4050118375282
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
207 V
AAB959
min. rated control voltage Us with AC 60 Hz
207 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUSEX; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
4.100 W
BAA303
Power loss, static, current-independent [Pls]
4.100 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.034 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation