??
Výběr CAD modelu
Weidmueller 1984590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1984590000
MANUTYPEDESC
Manufacturer Type Description
TRS 120VACRC 1CO C1D2
DESCSHORT
Description short
Reléový modul, cULus C1D2, 120 V AC ±10 %, Zelená LED, Usměrňovač, RC prvek, 1 CO contact (AgNi) , 250 V AC, 6 A, Šroubové připojení, Testovací tlačítko k dispozici: No
DESCLONG
Description long
Sestava zásuvného relé a zásuvné zdířky. Řídicí obvod a zátěžový obvod jsou elektricky izolované.
GTIN
GTIN-Code
4050118375275
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
108 V
AAB959
min. rated control voltage Us with AC 60 Hz
108 V
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUSEX; EAC
AAS575
Power loss per pole, current-dependent [PlIp]
2.640 W
BAA303
Power loss, static, current-independent [Pls]
2.600 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.034 kg
BAB577
depth
87.8 mm
BAA020
height
89.6 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation