??
CAD model selection
Weidmueller 1968340000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1968340000
MANUTYPEDESC
Manufacturer Type Description
HDC 24B KLU 1M25G
DESCSHORT
Short Description
Housing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 8, IP65 (in plugged condition)
DESCLONG
Long Description
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
GTIN
4032248689378
MANUNAME
Manufacturer Name
Weidmueller Group
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Coupling housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
AAF040
Mass
0.342 kg
BAB577
depth
89.083 mm
BAA020
height
134 mm
BAF016
width
62.75 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation