??
CAD model selection
Weidmueller 1967600000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1967600000
MANUTYPEDESC
Manufacturer Type Description
DGSB IP30 D0 PT6
DESCSHORT
Short Description
Sealing insert (housing) Blank seal, IP30, with corresponding enclosure, TPE-U
DESCLONG
Long Description
Sealing inserts for FieldPower housings for sealing, inserting round cables and integrating connectors and other adapters.
GTIN
4032248688746
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
7035
BAA351
color
gray
BAB664
material
Plastic
AAF040
Mass
0.002 kg
BAB577
depth
23.51 mm
BAA020
height
35.3 mm
BAF016
width
4.65 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation