??
CAD model selection
Weidmueller 1966220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1966220000
MANUTYPEDESC
Manufacturer Type Description
IE-OM-V04P-K11-1S
DESCSHORT
Short Description
Metal housing, Industrial Ethernet, Variant 4 to IEC 61076-3-106, 75 x 57 mm
DESCLONG
Long Description
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4032248658411
MANUNAME
Manufacturer Name
Weidmueller Group
AAB451
type of mounting
wall/floor
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC265
back door present
No
AAT099
Color number according to RAL
7035
BAA351
color
gray
BAB577
depth
57 mm
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAF016
width
75 mm
BAF634
Material
aluminum
BAG975
degree of protection
IP67
AAF040
Mass
0.419 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation