??
CAD model selection
Weidmueller 1966050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1966050000
MANUTYPEDESC
Manufacturer Type Description
WSI 25/1 CC
DESCSHORT
Short Description
Fuse terminal, Screw connection, Fuse cartridge, in closed state, Screw connection, 25 mm², 690 V, 32 A, max. 3W for gG/gL max. 1.2W for aM, CC type according to UL 248-4, dark beige
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248657797
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
25 mm²
AAB789
max. connectable conductor cross-section multiple wire
25 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
32 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
3.230 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
25 mm²
BAC677
Max. line cross section, rigid
25 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
690 V
AAF040
Mass
0.051 kg
BAB577
depth
62.83 mm
BAA020
height
86 mm
BAF016
width
17.8 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation