??
CAD model selection
Weidmueller 1965750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1965750000
MANUTYPEDESC
Manufacturer Type Description
DP VWGK 6 GY BX
DESCSHORT
Short Description
End and partition plate for terminals, 31.5 mm x 4 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248758999
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
31.500 mm
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
4 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation