??
CAD model selection
Weidmueller 1964430000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1964430000
MANUTYPEDESC
Manufacturer Type Description
IE-BI-SCRJ2SC-MM-C
DESCSHORT
Short Description
FO connector, IP67 with housing, Connection 1: SC, Connection 2: SCRJ, Multimode, POF
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248649044
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC
AAK291
suitable for type of fiber
multi mode
BAA020
height
13.200 mm
BAB577
depth
34 mm
BAF016
width
15.600 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation