??
CAD model selection
Weidmueller 1963540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963540000
MANUTYPEDESC
Manufacturer Type Description
IE-BH-V01M
DESCSHORT
Short Description
housing (industrial ethernet) IP67
DESCLONG
Long Description
Empty housing especially for Industrial Ethernet connectors.
GTIN
4032248645633
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAT099
Color number according to RAL
0
BAA020
height
32 mm
BAA351
color
Other
BAB577
depth
23.500 mm
BAD304
Bearing track assembly possible
No
BAF016
width
32 mm
BAF785
Surface
Galvanized
BAG975
degree of protection
IP67
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation