??
CAD model selection
Weidmueller 1963260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1963260000
MANUTYPEDESC
Manufacturer Type Description
IE-PS-V01M-2SC-MM
DESCSHORT
Short Description
FO connector, IP67, Connection 1: SCRJ, Connection 2: gluing, crimping, polishing, Multimode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248651733
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
SC-RJ
AAK291
suitable for type of fiber
multi mode
BAA020
height
30 mm
BAB392
certificate/approval
EAC
BAB577
depth
87 mm
BAF016
width
30 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation