??
CAD model selection
Weidmueller 1962790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1962790000
MANUTYPEDESC
Manufacturer Type Description
IE-PI-2LC-SM
DESCSHORT
Short Description
FO connector, IP67 with housing, Connection 1: LC, Connection 2: Crimp, Singlemode
DESCLONG
Long Description
Connectors for fibre-optic cables.
GTIN
4032248644872
MANUNAME
Manufacturer Name
Weidmueller Group
AAG610
type of connector
LC
AAK291
suitable for type of fiber
single mode
BAA020
height
10.300 mm
BAB392
certificate/approval
EAC
BAB577
depth
59 mm
BAF016
width
13.150 mm
BAG975
degree of protection
IP67
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85367000
URL
URL
Preview - Generation