??
CAD model selection
Weidmueller 1961960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1961960000
MANUTYPEDESC
Manufacturer Type Description
HSS-HF 1 17.0-23.0/50Y
DESCSHORT
Short Description
Cable coding system, 17 - 23 mm, 42.2 mm, Polyolefine, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248642656
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
23 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC624
Max. diameter of conductors
120 mm
BAC708
Min. diameter of conductors
70 mm
BAC732
Min. cable diameter
17 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
50.8 mm
BAF016
width
42.3 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation