??
CAD model selection
Weidmueller 1959750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1959750000
MANUTYPEDESC
Manufacturer Type Description
BLZP 5.00HC/02/90F SN BK BX
DESCSHORT
Short Description
PCB connector (wire connection) 320 V, 23 A, Pitch in mm: 5.00, 4 mm², Number of poles: 2, Clamping yoke connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248638680
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
21 A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
400 V
AAZ316
Rated voltage (III/2)
320 V
AAZ317
Rated voltage (III/3)
250 V
AAZ321
Rated surge voltage (II/2)
4 kV
AAZ322
Rated surge voltage (III/2)
4 kV
AAZ323
Rated surge voltage (III/3)
4 kV
AAZ327
Grid dimensions 1
5 mm
AAZ328
Grid dimensions 2
5 mm
AAZ335
Locking system
Screw flange
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.200 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
4 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.200 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
2.500 mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Polybutylene terephthalate (PBT)
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
Threaded joint
BAG640
Assembly type
plug-in
AAF040
Mass
0.005 kg
BAB577
depth
27.2 mm
BAA020
height
14.1 mm
BAF016
width
20.12 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation