??
CAD Model seçimi
Weidmueller 1957590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1957590000
MANUTYPEDESC
Manufacturer Type Description
FP BOX 10P
DESCSHORT
Short Description
Energy distribution terminal strip with housing, IP65, Polycarbonate, glass fibre reinforced
DESCLONG
Long Description
The power distribution terminal block ensures safe and efficient distribution of electricity to the power consumers. The enclosure protects the terminal block against external influences.
GTIN
4032248636662
MANUNAME
Manufacturer Name
Weidmueller Group
AAC218
EMC design present
No
AAE819
interior depth
53.900 mm
AAG078
type of cover
closed
AAG079
extension possible
No
AAG080
DIN-rail present
No
AAT083
Width in units of measurement
9
AAT099
Color number according to RAL
9011
AAW366
Installation depth
104 mm
BAA351
color
black
BAC461
material of housing
Polycarbonate (PC)
BAD445
Transparent ceiling present
No
BAF728
Mounting plate present
No
BAG533
Lock present
No
BAG640
Assembly type
screwable
BAG975
degree of protection
IP65
AAF040
Mass
0.950 kg
BAB577
depth
67.972 mm
BAA020
height
192 mm
BAF016
width
181 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation