??
CAD model selection
Weidmueller 1936540000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1936540000
MANUTYPEDESC
Manufacturer Type Description
WGK 4 GN/YE BX
DESCSHORT
Short Description
Lead-through terminal
GTIN
4032248664344
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAF726
rated current
32 A
BAA020
height
21.500 mm
BAA351
color
green-yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
No
BAF016
width
8.100 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation