??
CAD模型選擇
Weidmueller 1934330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1934330000
MANUTYPEDESC
Manufacturer Type Description
CC 30/60 K MC NE SI
DESCSHORT
Description short
设备标记号, 自我粘贴的, 60 mm, 聚酰胺 66, 银色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248590919
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.004 kg
BAB577
depth
1.2 mm
BAA020
height
30 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation