??
Choix du modèle CAO
Weidmueller 1933930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1933930000
MANUTYPEDESC
Manufacturer Type Description
PTR 2.5/4/3AN BL
DESCSHORT
Description short
Bloc de jonction de test sectionnable, PUSH IN, 4 mm², 500 V, 24 A, pivotant, Sectionnement transversal: sans, TS 35, bleu
DESCLONG
Description long
Barrette de raccordement de séparation des circuits pendant les essais ou les mesures.
GTIN
GTIN-Code
4032248587834
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
blue
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.014 kg
BAB577
depth
38.85 mm
BAA020
height
84.83 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Aperçus & Génération 3D