??
CAD model selection
Weidmueller 1932460000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1932460000
MANUTYPEDESC
Manufacturer Type Description
SVZ 7.62HP/03/180SH180 SN BK BX
DESCSHORT
Short Description
PCB connector (wire connection) 1000 V, 57 A, Pitch in mm: 7.62, 6 mm², Number of poles: 3, Clamping yoke connection, Box
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4032248583577
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
Push pull
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
41 A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CURUS
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
1000 V
AAZ316
Rated voltage (III/2)
1000 V
AAZ317
Rated voltage (III/3)
800 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
8 kV
AAZ323
Rated surge voltage (III/3)
8 kV
AAZ327
Grid dimensions 1
7.620 mm
AAZ328
Grid dimensions 2
7.620 mm
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
6 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
6 mm²
AAZ358
Plug-in direction
0 °
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
25.700 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
85.500 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
Threaded joint
BAF016
width
38.100 mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation