您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/02/02/1929680000.prj},{NB=1929680000},{MANUID=1929680000},{AAF726=51},{AAT080=7},{AAZ315=1000},{AAZ316=1000},{AAZ317=800},{AAZ321=6000},{AAZ322=8},{AAZ323=8},{AAZ327=7.620},{AAZ328=7.620},{AAZ337=1},{AAZ341=90},{AAZ343=0.500},{AAZ344=6},{AAZ345=0.200},{AAZ346=6},{AAZ358=0},{AAZ360=-50},{AAZ361=125},{BAA020=23.100},{BAA663=0},{BAA675=0},{BAB577=42.100},{BAC676=10},{BAC677=6},{BAC739=0.200},{BAC740=0.200},{BAF016=68.580},{AAF040=0.040},{AAD931=85366990},{AAO676=1929680000},{AAO663=4032248579310},{PREVIEW=../../../../_pool_/d7/19/1929680000_iso_back.png},{MANUTYPEDESC=BVZ 7.62HP/07/180FC SN BK BX}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1929680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1929680000
MANUTYPEDESC
Manufacturer Type Description
BVZ 7.62HP/07/180FC SN BK BX
DESCSHORT
Description short
PCB 插拔式联接器(导线联接), 7.62 mm, 回路数: 7, 出线方向: 180°, 压线框联接
DESCLONG
Description long
插拔式印刷线路板联接采用创新的联接技术,确保安全的直觉式操作。
GTIN
GTIN-Code
4032248579310
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
crimp connection
AAB373
Type of interlock
Threaded joint
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
51
A
AAG644
down force size
0.6x3.5
AAP798
Application standards
CSA; CURUS; EAC
AAT080
Pole number
7
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
1000
V
AAZ317
Rated voltage (III/3)
800
V
AAZ321
Rated surge voltage (II/2)
6000
kV
AAZ322
Rated surge voltage (III/2)
8
kV
AAZ323
Rated surge voltage (III/3)
8
kV
AAZ327
Grid dimensions 1
7.620
mm
AAZ328
Grid dimensions 2
7.620
mm
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
90
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
6
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.200
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
6
mm²
AAZ358
Plug-in direction
0
°
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
125
°C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA020
height
23.100
mm
BAA097
color of housing
black
BAA663
functional width
0
mm
BAA675
functional height
0
mm
BAB577
depth
42.100
mm
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10
mm²
BAC677
Max. line cross section, rigid
6
mm²
BAC739
Min. line cross section, flexible
0.200
mm²
BAC740
Min. line cross section, rigid
0.200
mm²
BAC818
Assembly
snap-lock
BAF016
width
68.580
mm
BAG640
Assembly type
plug-in
AAF040
Mass
0.040
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF