??
Selección de modelo CAD
Weidmueller 1925760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1925760000
MANUTYPEDESC
Manufacturer Type Description
MHZ 6
DESCSHORT
Description short
Cajas, IP20, gris guijarro, Anchura: 6.1 mm
DESCLONG
Description long
Caja para componentes electrónicos disponible en juego.
GTIN
GTIN-Code
4032248567973
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAT099
Color number according to RAL
7032
BAA020
height
97.800 mm
BAA351
color
gray
BAF016
width
6.100 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.030 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation