??
CAD model selection
Weidmueller 1925740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1925740000
MANUTYPEDESC
Manufacturer Type Description
MHS 6
DESCSHORT
Short Description
Housing, IP20, Pebble grey, Width: 6.1 mm
DESCLONG
Long Description
Housing for electronic components as a set.
GTIN
4032248567935
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAT099
Color number according to RAL
7032
BAA020
height
97.800 mm
BAA351
color
gray
BAF016
width
6.100 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.033 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation