??
Selezione modello CAD
Weidmueller 1925583000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1925583000
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12BG-4-30V
DESCSHORT
Description short
Cavi sensore-attuatore (preconfezionati) Un’estremità senza connettore, M12, Numero di poli: 4, Lunghezza del cavo: 30 m, Connettore femmina diritto
DESCLONG
Description long
Cavo sensore-attuatore equipaggiato per il collegamento di sensori o attuatori e per la trasmissione di dati. I connettori sono sagomati e testati.
GTIN
GTIN-Code
4032248652174
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAB418
Design of the electrical connection (head 1)
M12
AAB419
Design of the electrical connection (head 2)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
30 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-30 °C
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PVC
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
No
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
4
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
0
BAB378
Color of coat
black
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
No
BAD993
shielded
No
BAG101
Status display present
No
BAG975
degree of protection
IP67
BAH005
rated voltage
250 V
AAF040
Mass
1.236 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation