??
CAD model selection
Weidmueller 1924260000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1924260000
MANUTYPEDESC
Manufacturer Type Description
MF-W 5/5 MINI MC NE RT
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, red
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248563258
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
red
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
1.900 mm
BAA020
height
5 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation