??
CAD model selection
Weidmueller 1920970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1920970000
MANUTYPEDESC
Manufacturer Type Description
SAIBW-M8-3P(TL)
DESCSHORT
Short Description
Round plug (field customisable) Socket, angled, Solder connection, M8, 0.25 mm², 0.25 mm², 3.5 - 5.5 mm, Number of poles: 3, Shield connection: No
DESCLONG
Long Description
Circular connectors for the individual assembly of conductors. Space-saving design.
GTIN
4032248562411
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
Plastic-coated
AAB408
Design of housing
angled
AAB785
max. connectable conductor cross-section
0.250 mm²
AAB935
min. connectable conductor cross-section
0.250 mm²
AAC076
Coding (head 1)
Plug
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Soldered connection
AAS467
Number of control contacts
3
AAS491
External cable diameter, min.
3.500 mm
AAS492
External cable diameter, max.
5.500 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
3
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD993
shielded
No
BAH005
rated voltage
60 V
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation