??
CAD model selection
Weidmueller 1919870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1919870000
MANUTYPEDESC
Manufacturer Type Description
ESO 8/20 P DIN A4 WS
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248556861
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7 mm
BAA351
color
white
AAF040
Mass
0.013 kg
BAB577
depth
0.13 mm
BAA020
height
7 mm
BAF016
width
20 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation