??
Wybór modelu CAD
Weidmueller 1919550000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1919550000
MANUTYPEDESC
Manufacturer Type Description
SF 3/12 MC NE BL V2
DESCSHORT
Description short
System kodowania kabli, 3 - 3.7 mm, 4.6 mm, poliamid 66, niebieski
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4032248555840
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
3.700 mm
AAG340
label space present
Yes
BAA351
color
blue
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
2.500 mm
BAC708
Min. diameter of conductors
1.500 mm
BAC732
Min. cable diameter
3 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
4.8 mm
BAA020
height
12 mm
BAF016
width
4.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation