??
CAD model selection
Weidmueller 1918610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1918610000
MANUTYPEDESC
Manufacturer Type Description
SF 1/21 MC NE GE V2
DESCSHORT
Short Description
Cable coding system, 1.7 - 2.1 mm, 3.2 mm, Polyamide 66, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248554461
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
2.100 mm
AAG340
label space present
Yes
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
0.750 mm
BAC708
Min. diameter of conductors
0.500 mm
BAC732
Min. cable diameter
1.700 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.199 mm
BAA020
height
21 mm
BAF016
width
3.2 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation