??
Wybór modelu CAD
Weidmueller 1918510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1918510000
MANUTYPEDESC
Manufacturer Type Description
SF 0/21 MC NE BL V2
DESCSHORT
Description short
System kodowania kabli, 1.2 - 1.6 mm, 3.2 mm, poliamid 66, niebieski
DESCLONG
Description long
Bezhalogenowe, niskoemisyjne znaczniki do przewodów i kabli. Mocowanie za pomocą opasek kablowych.
GTIN
GTIN-Code
4032248553938
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
1.600 mm
AAG340
label space present
Yes
BAA351
color
blue
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
0.500 mm
BAC708
Min. diameter of conductors
0.250 mm
BAC732
Min. cable diameter
1.200 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
3.199 mm
BAA020
height
21 mm
BAF016
width
3.2 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation