??
CAD model selection
Weidmueller 1915450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1915450000
MANUTYPEDESC
Manufacturer Type Description
WTA 8 TN
DESCSHORT
Short Description
Test adapter (terminal) 1.5 mm², 205 V, 6 A
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4032248548026
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6 mm
AAM354
tackable possible
No
BAC677
Max. line cross section, rigid
2.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
205 V
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation