??
CAD model selection
Weidmueller 1913320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1913320000
MANUTYPEDESC
Manufacturer Type Description
GWDR M12-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) M 12, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4032248543663
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.000 kg
BAA020
height
18 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Preview - Generation