您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/04/1911450000.prj},{NB=1911450000},{MANUID=1911450000},{AAH508=46.700},{AAH509=39.400},{AAW301=-35},{AAW302=90},{ABC354=16},{ABC360=38.200},{ABC361=28.100},{ABC362=2.500},{ABC363=0.100},{AAF040=1.995},{AAD931=74198090},{AAO676=1911450000},{AAO663=4032248539536},{PREVIEW=../../../../_pool_/9e/48/19114600009999_kdsu_bn_ni.png},{MANUTYPEDESC=KDSU M50 BN O NI 2 G50S},{DESCSHORT=Ex cable gland (metal) straight, M 50, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1911450000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1911450000
MANUTYPEDESC
Manufacturer Type Description
KDSU M50 BN O NI 2 G50S
DESCSHORT
Description short
防爆电缆接头(金属), 直, M 50, 16 mm, 单线铠装, 金属膜铠装, 编织铠装, 0.1 - 2.5 mm, OD min. 39.4 - OD max. 46.7 mm, ID min. 28.10 - ID max. 38.20 mm, IP66, IP68 - 2.5 bar, 黄铜材质, 镀镍的
DESCLONG
Description long
用于在爆炸危险区域中使用的电缆接头(Ex e 和 Ex d)。电缆接头可用于铠装或非铠装电缆。
GTIN
GTIN-Code
4032248539536
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
46.700
mm
AAH509
min. sealing range
39.400
mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35
°C
AAW302
maximum ambient temperature (during operation)
90
°C
ABC354
thread length connection thread
16
mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
38.200
mm
ABC361
min. sealing value inner mat
28.100
mm
ABC362
max. thickness of the reinforcement
2.500
mm
ABC363
min. thickness of the reinforcement
0.100
mm
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
1.995
kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation
CAD
PDF