??
Choix du modèle CAO
Weidmueller 1909750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909750000
MANUTYPEDESC
Manufacturer Type Description
VG M63-K67
DESCSHORT
Description short
Presse-étoupe (en plastique) VG K (presse-étoupe plastique standard) droit, M 63, 18 mm, OD min. 34 - OD max. 44 mm, Polyamide 6
DESCLONG
Description long
Presse-étoupe plastique pour cages de raccordement lors de l'insertion de câbles. Avec détendeur.
GTIN
GTIN-Code
4032248536672
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAG623
wrench width 1
65 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
44 mm
AAH509
min. sealing range
34 mm
AAK241
fire resistance (according to UL94)
V2
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-20 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
18 mm
ABC356
material of the sealing insert
NBR
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
Plastic
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.100 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Aperçus & Génération 3D