??
Výběr CAD modelu
Weidmueller 1909670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909670000
MANUTYPEDESC
Manufacturer Type Description
VG M16-K67 4-8
DESCSHORT
Description short
Kabelová průchodka (plast) VG K (standardní plastová kabelová průchodka) rovný, M 16, 8 mm, OD min. 4 - OD max. 8 mm, Polyamid 6
DESCLONG
Description long
Plastová kabelová průchodka pro utěsňovací pouzdra při protahování kabelů. S odlehčením tahu.
GTIN
GTIN-Code
4032248536597
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAG623
wrench width 1
19 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
8 mm
AAH509
min. sealing range
4 mm
AAK241
fire resistance (according to UL94)
V2
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-20 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
8 mm
ABC356
material of the sealing insert
NBR
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
Plastic
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation