??
Selezione modello CAD
Weidmueller 1909400000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909400000
MANUTYPEDESC
Manufacturer Type Description
KSG M20 BN O SC 2 G20S
DESCSHORT
Description short
Pressacavo Ex (metallo) diritto, M 20, 16 mm, OD min. 7.2 - OD max. 11.7 mm, ID min. 7.20 - ID max. 11.70 mm, IP66, IP68 - 2,5 bar, Ottone
DESCLONG
Description long
Pressacavo adatto all'uso in zone a rischio di esplosione (Ex e ed Ex d). Il pressacavo può essere utilizzato con cavi armati e non armati.
GTIN
GTIN-Code
4032248536320
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
11.700 mm
AAH509
min. sealing range
7.200 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35 °C
AAW302
maximum ambient temperature (during operation)
90 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
0.110 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation