??
Selección de modelo CAD
Weidmueller 1909370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909370000
MANUTYPEDESC
Manufacturer Type Description
KDSU M63 BN O SC 2 G63
DESCSHORT
Description short
Prensaestopas Ex (metal) recto, M 63, 19 mm, Blindaje de un solo alambre, Blindaje de hoja metálica, Blindaje trenzada, 0.1 - 2.5 mm, OD min. 58.4 - OD max. 65.8 mm, ID min. 46.70 - ID max. 56.00 mm, IP66, IP68 - 2,5 bar, Latón
DESCLONG
Description long
Prensaestopas para el uso en zonas con peligro de explosión (Ex e y Ex d). El prensaestopas se puede utilizar con cables con o sin apantallado.
GTIN
GTIN-Code
4032248536290
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
65.800 mm
AAH509
min. sealing range
58.400 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35 °C
AAW302
maximum ambient temperature (during operation)
90 °C
ABC354
thread length connection thread
19 mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
56 mm
ABC361
min. sealing value inner mat
46.700 mm
ABC362
max. thickness of the reinforcement
2.500 mm
ABC363
min. thickness of the reinforcement
0.100 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
2.249 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation