??
CAD model selection
Weidmueller 1904960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1904960000
MANUTYPEDESC
Manufacturer Type Description
WQL 4 WF8-6/3
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 4, Pitch in mm: 8.00, Insulated: No, 24 A, Silver grey
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248756780
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
8 mm
AAF726
rated current
24 A
AAP367
Number of bridged terminals
4
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.037 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation