??
CAD模型選擇
Weidmueller 1901640000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1901640000
MANUTYPEDESC
Manufacturer Type Description
HDC 10B SLU 1M25G
DESCSHORT
Description short
外壳(工业插拔式连接器), 插座外壳, 端部锁定,普通高度, 产品外形尺寸: 4, IP65 (接插后)
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248587322
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
M25
AAS462
Mounting method of the cable gland
metric
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE
BAC461
material of housing
aluminum
AAF040
Mass
0.270 kg
BAB577
depth
79.800 mm
BAA020
height
92.5 mm
BAF016
width
66.75 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation