??
CAD model selection
Weidmueller 1898420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1898420000
MANUTYPEDESC
Manufacturer Type Description
STGH O.R/SW ZRV2.5
DESCSHORT
Short Description
Multi-tier modular terminal, Plug-in connection, 2.5 mm², black
DESCLONG
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248517619
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
black
BAC034
Connection type
Plug-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAF040
Mass
0.002 kg
BAB577
depth
25.779 mm
BAA020
height
36.9 mm
BAF016
width
7.55 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Preview - Generation