??
Selezione modello CAD
Weidmueller 1892130001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1892130001
MANUTYPEDESC
Manufacturer Type Description
SAIBM-4/8S-M12 4P D-ZF
DESCSHORT
Description short
Connettore circolare (personalizzabile sul campo) Connettore femmina diritto, Molla autobloccante, M12, 0.14 mm², 0.5 mm², 6 - 8 mm, Numero di poli: 4, Collegamento schermato: Sì
DESCLONG
Description long
Connettori circolari per il montaggio individuale di conduttori. A ingombro minimo.
GTIN
GTIN-Code
4032248733330
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
straight
AAB785
max. connectable conductor cross-section
0.500 mm²
AAB935
min. connectable conductor cross-section
0.250 mm²
AAC076
Coding (head 1)
D-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-40 °C
AAF726
rated current
4 A
AAS458
Conductor connection method
Spring pulley connection
AAS467
Number of control contacts
4
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
AAS493
Material used for the thread ring
Zink print cast
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
BAD993
shielded
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85369010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation