??
CAD model selection
Weidmueller 1890520150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1890520150
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12BG-8S1.5U
DESCSHORT
Short Description
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 8, Cable length: 1.5 m, Female socket, straight
DESCLONG
Long Description
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
GTIN
4032248499441
MANUNAME
Manufacturer Name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Female (socket)
AAB418
Design of the electrical connection (head 1)
M12
AAB419
Design of the electrical connection (head 2)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
1.500 m
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-25 °C
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP65
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
2 A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
8
AAW068
Resistant to welding beads
No
AAW072
Torsion-resistant
360
BAB378
Color of coat
black
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAG101
Status display present
No
BAG975
degree of protection
IP65
BAH005
rated voltage
30 V
AAF040
Mass
0.098 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation