??
CAD model selection
Weidmueller 1884880000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1884880000
MANUTYPEDESC
Manufacturer Type Description
LSF-SMT 7.50/02/135 1.5SN BK TU
DESCSHORT
Short Description
PCB terminal, 630 V, 17.5 A, Pitch in mm: 7.50, 1.5 mm², Number of poles: 2, PUSH IN with actuator, THT/THR solder connection, 135°, Tube
DESCLONG
Long Description
PCB terminal block (print terminal, board terminal) for simple and safe data transmission directly to the PCB.
GTIN
4032248489558
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Plug terminal connection
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
tube
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
17.5 17.5 A
AAH185
assembly height
12.900 mm
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
2
AAT149
Colour actuating element
white
AAZ315
Rated voltage (II/2)
800 V
AAZ316
Rated voltage (III/2)
630 V
AAZ317
Rated voltage (III/3)
500 V
AAZ321
Rated surge voltage (II/2)
6 kV
AAZ322
Rated surge voltage (III/2)
6 kV
AAZ323
Rated surge voltage (III/3)
6 kV
AAZ327
Grid dimensions 1
7.500 mm
AAZ328
Grid dimensions 2
7.500 mm
AAZ332
Pin length
1.500 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THR connection
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ341
Actuation direction
0 °
AAZ342
Conductor connection direction
45 °
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.750 mm²
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.100 mm
AAZ354
Recommended drill hole diameter pin
1.100 mm
AAZ355
Recommended SMD solder pad geometry
1,6 x 4
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
120 °C
AAZ541
min. connectable conductor size (AWG/KCMIL)
28
AAZ542
max. connectable conductor size (AWG/KCMIL)
14
BAA020
height
14.400 mm
BAA097
color of housing
black
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAB577
depth
12.700 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid Crystal Polymer fiber reinforced (LCP GF)
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.200 mm²
BAC740
Min. line cross section, rigid
0.200 mm²
BAC818
Assembly
soldering
BAF016
width
11.700 mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation