??
CAD model selection
Weidmueller 1879100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1879100000
MANUTYPEDESC
Manufacturer Type Description
TS 35X15/5X18 2M/ST/SZ
DESCSHORT
Short Description
Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248473793
MANUNAME
Manufacturer Name
Weidmueller Group
AAC397
rail version according to standard
DIN EN 60715
AAO740
Hole, form of
Oblong hole
BAA018
length
2000 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.620 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Preview - Generation