??
CAD模型选择
Weidmueller 1878650000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1878650000
MANUTYPEDESC
Manufacturer Type Description
WFF 300/AH O.PS
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 300 mm², 520 A, Number of connections: 2, M 16, TS 35, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248481194
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
520 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
520 A
BAA303
Power loss, static, current-independent [Pls]
16.640 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
240 mm²
BAC739
Min. line cross section, flexible
25 mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.636 kg
BAB577
depth
89.525 mm
BAA020
height
287 mm
BAF016
width
60.9 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation