??
CAD model selection
Weidmueller 1877690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1877690000
MANUTYPEDESC
Manufacturer Type Description
MF 5/4 MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 4.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248468287
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
4 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
1.600 mm
BAA020
height
6.6 mm
BAF016
width
4.100 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation